Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0380.31680
Company
KIPP
Description
K0380 - Ball-end thrust screws with head
Bill of material
K0380.31680
BESTKIPP
Order No.
K0380.31680 mm
W
rotation angle
°
FORM
Form
F
AUSF
version
flattened ball, diamond grip
D
thread
M 16 mm
D1
diameter
10.7 mm
D3
diameter
24.0 mm
L
Length
80.0 mm
L1
Length
36.0 mm
L2
Length
16 mm
KUGEL
ball-Ø
12.0 mm
SW
width across flats
14 mm
BELASTUNG
load capacity max. (static load only)
60 kN
GEW
Approx. weight
0.1532 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245133635
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions