Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0383.11650
Company
KIPP
Description
K0383 - Ball-end thrust screws without head with full ball
Bill of material
K0383.11650
BESTKIPP
Order No.
K0383.11650 mm
FORM
Form
A
AUSF
version
ball in steel
D
thread
M 16 mm
L
Length
53.3 mm
KUGEL
ball-Ø
12.0 mm
SW
width across flats
8.0 mm
BELASTUNG
load capacity max. (static load only)
60
GEW
Approx. weight
0.0593 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245135738
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions