Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0383.22060
Company
KIPP
Description
K0383 - Ball-end thrust screws without head with flattened balll
Bill of material
K0383.22060
BESTKIPP
Order No.
K0383.22060 mm
W
Angle
mm
FORM
Form
B
AUSF
version
ball in steel
MATERIAL
Main
Steel
D
thread
M 20 mm
D1
diameter
13.5 mm
L
Length
60.0 mm
KUGEL
ball-Ø
15.0 mm
SW
width across flats
10.0 mm
BELASTUNG
load capacity max. (static load only)
90
GEW
Approx. weight
0.1083 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245136230
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions