Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0396.11275
Company
KIPP
Description
K0396 - Eye bolts DIN 444 Form B
Bill of material
K0396.11275
BESTKIPP
Order No.
K0396.11275 mm
MATERIAL
material
Edelstahl
L
Length
75 mm
D1
Thread
M 12
D2
Diameter
12 mm
D3
Diameter
25 mm
B
Length
30 mm
S
Width
14 mm
R
Radius
6.0 mm
GEW
Approx. weight
0.0858 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
SCHOB
Screw surface finishes
Technical note
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181300
EAN
EAN-Nr. Kipp
4059245147557
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions