Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0399.110
Company
KIPP
Description
K0399 - Threaded inserts reinforced
Bill of material
K0399.110
BESTKIPP
Order No.
K0399.110 mm
MATERIAL
Main
Stainless steel
D1
Internal thread
M 10
D2
External thread
M 16 x 1,5
L
Length
16 mm
EB
Installation: drill Ø
14.8 mm
ES
Installation: countersunk Ø +0.25
16.3 mm
EG
Installation: screw tab
M 16 x 1,5
ET
Installation: min. thread depth
18.5 mm
AB
Removal drill Ø
13.5 mm
AT
Removal depth of boring
4.8 mm
GEW
Approx. weight
0.0128 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245151936
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions