Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0416.10402
Company
KIPP
Description
K0416 - Swivel feet plates die-cast zinc or stainless steel
Bill of material
K0416.10402
BESTKIPP
Order No.
K0416.10402
MATERIAL
Main
Stainless steel
FORM
Form
A
AUSF
version
without screw-on hole without anti-slip plate
D
diameter
40 mm
A
distance
0 mm
H
height
18 mm
BELASTUNG
load capacity max. kN
30
GEW
Approx. weight
0.1013 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245184446
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions