Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0421.141002
Company
KIPP
Description
K0421 - Swivel feet threaded spindles steel or stainless steel
Bill of material
K0421.141002
BESTKIPP
Order No.
K0421.141002
MATERIAL
Main
Stainless steel
D1
thread
M 14
L
Length
100 mm
L1
Length
7.5 mm
SW
width across flats
14 mm
SW1
14 mm
BELASTUNG
load capacity max.
11.1 kN
GEW
Approx. weight
0.1349 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245185436
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions