Download CAD models
Previews
CAD model selection
K0436.352020
Company
KIPP
Description
K0436 - HIntes plastic with locking lever
Bill of material
K0436.352020
BESTKIPP
Order No.
K0436.352020
MATERIAL
Material
Plastic
W
Angle
°
A
distance
72.0 mm
A1
distance
20.0 mm
A2
distance
20.0 mm
A3
distance
36.0 mm
A4
distance
36.0 mm
B
distance
48.0 mm
F1
F1 max. kN
0.700 kN
F2
F2 max. kN
0.400 kN
GEW
Approx. weight
0.0534 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. Kipp
4059245190027
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions