Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0474.3030
Company
KIPP
Description
K0474 - Tube clamps cross, plastic
Bill of material
K0474.3030
BESTKIPP
Order No.
K0474.3030
A
clamping
30 mm
B
clamping
30 mm
GEW
Approx. weight
0.1249 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245193578
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions