Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0475.3030
Company
KIPP
Description
K0475 - Tube clamps T-angle, plastic
Bill of material
K0475.3030
BESTKIPP
Order No.
K0475.3030
A
clamping diameter
30 mm
B
clamping diameter
30 mm
C
depth
45.0 mm
D
width
40 mm
E
width
45 mm
F
height
52.5 mm
G
external diameter
40 mm
K
Length
85.0 mm
L
total length
97.5 mm
M
distance
65 mm
P
width of clamp hub
28.5 mm
R
borehole distance
75.5 mm
S
screw type
M 8 x 25 mm
GEW
Approx. weight
0.1096 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245193615
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions