Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0477.112
Company
KIPP
Description
K0477 - Tube clamps base, stainless steel
Bill of material
K0477.112
BESTKIPP
Order No.
K0477.112
FORM
Form
A
A
diameter
12.10 mm
B
diameter
5.7 mm
C
distance
27.0 mm
D
diameter
25.0 mm
E
width
35 mm
G
width
50.0 mm
H
distance
0 mm
K
distance
38 mm
L
Length
37 mm
M
width
30 mm
N
height
5 mm
P
width
23.0 mm
R
distance
21.0 mm
S
Screw
M6X18 mm
U
distance
40 mm
GEW
Approx. weight
0.1523 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73072150
EAN
EAN-Nr. Kipp
4059245229710
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions