Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0477.130
Company
KIPP
Description
K0477 - Tube clamps base, stainless steel
Bill of material
K0477.130
BESTKIPP
Order No.
K0477.130
FORM
Form
B
A
diameter
30.10 mm
B
diameter
7.0 mm
C
distance
39.0 mm
D
diameter
37.4 mm
E
width
48 mm
G
width
60.0 mm
H
distance
40 mm
K
distance
40 mm
L
Length
50 mm
M
width
60 mm
N
height
7 mm
P
width
45.5 mm
R
distance
41.0 mm
S
Screw
M8X30 mm
U
distance
0 mm
GEW
Approx. weight
0.3200 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73072150
EAN
EAN-Nr. Kipp
4059245229765
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions