Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0477.520
Company
KIPP
Description
K0477 - Tube clamps base, aluminium
Bill of material
K0477.520
BESTKIPP
Order No.
K0477.520
LOCHBILD
Hole arrangement
2
A
clamping diameter
20.1 mm
B
diameter
7 mm
C
distance
42.5 mm
D
external diameter
40 mm
E
width
53.0 mm
G
width of foot plate
60 mm
H
distance
40 mm
K
distance
42 mm
L
total height
50 mm
M
width of foot plate
60 mm
N
height of foot plate
8 mm
O
distance
42 mm
P
clamping width
33 mm
R
distance
29.0 mm
S
screw type
M 8 x 25 mm
U
distance
45 mm
GEW
Approx. weight
0.1880 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76090000
EAN
EAN-Nr. Kipp
4059245193851
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions