Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0479.30
Company
KIPP
Description
K0479 - Tube clamps flange, plastic
Bill of material
K0479.30
BESTKIPP
Order No.
K0479.30
A
clamping diameter
30 mm
B
diameter
6.5 mm
C
distance
30 mm
D
external diameter
40 mm
E
width
45 mm
F
height
50.0 mm
G
width of foot plate
50 mm
H
borehole distance
60 mm
K
distance
51.5 mm
L
total length
62.5 mm
M
total length of foot plate
80 mm
N
thickness
8 mm
P
width of clamp hub
28.5 mm
S
screw type
M 8 x 25 mm
GEW
Approx. weight
0.0783 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245193943
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions