Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0490.30
Company
KIPP
Description
K0490 - Tube clamps swivel base, plastic
Bill of material
K0490.30
BESTKIPP
Order No.
K0490.30
A
clamping diameter
30 mm
B
borehole
6,5 (4x) mm
C
distance
45 mm
D
external diameter
40 mm
E
distance
41.5 mm
F
borehole distance
60 mm
G
width of plate
75 mm
H
distance
32.5 mm
K
borehole distance
60 mm
L
total height
101 mm
N
thickness of plate
8 mm
O
length of plate
75 mm
P
width of clamp hub
28.5 mm
R
width
52.5 mm
S
screw type
M 8 x 25 mm
GEW
Approx. weight
0.1503 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245194452
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions