Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0493.0118X1000
Company
KIPP
Description
K0493 - Round and square tubes
Bill of material
K0493.0118X1000
BESTKIPP
Order No.
K0493.0118X1000
AUSF
version
round tube steel
BEZ
description
Ø 18 x 1,5 mm
D1
external diameter
18 ±0,1 mm
D2
internal diameter
15 mm
GEW
Approx. weight
0.6024 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73063050
EAN
EAN-Nr. Kipp
4059245194797
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions