Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0524.182
Company
KIPP
Description
K0524 - Quarter-turn security locks
Bill of material
K0524.182
BESTKIPP
Order No.
K0524.182
POS
Position of nut
mm
AUSF
version
schwarz pulverbeschichtet
BET
Actuation
Doppelbart
H
height
18.5 mm
SW
width across flats
27 mm
GEW
Approx. weight
0.0588 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83014060
EAN
EAN-Nr. Kipp
4059245197774
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions