Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0583.60
Company
KIPP
Description
K0583 - Double ball catch
Bill of material
K0583.60
MATERIAL
Material base
Messing
AUSF
version
latarally
frontal
A
distance
50.0 mm
A1
distance
24.0 mm
B
width
11.0 mm
B1
width
9.0 mm
B2
width
13.5 mm
D
diameter
4.8 mm
H
height
13.2 mm
H1
height
2.4 mm
H2
height
13.5 mm
H3
height
2.2 mm
H4
height
15.9 mm
L
Length
60.0 mm
L1
Length
36.0 mm
HALTEKFAFT
Clamping force ca. N
30±7 N
GEW
Approx. weight
0.0412 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024160
EAN
EAN-Nr. Kipp
4059245199082
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions