Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0617.1302012
Company
KIPP
Description
K0617 - Square tube connectors three-way, flat
Bill of material
K0617.1302012
BESTKIPP
Order No.
K0617.1302012
A
width
30 mm
A1
width
26 mm
L
Length
124
L1
Length
47
PZ
Suitable for square tubes
30 x 30 x 2
GEW
Approx. weight
0.1608 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245195961
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions