Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K0628.125152X2000
Company
KIPP
Description
K0628 - Square tubes finned
Bill of material
K0628.125152X2000
BESTKIPP
Order No.
K0628.125152X2000
A
height
25 mm
C
Thickness
1.5 mm
L
Length
2000 mm
S
Thickness
2 mm
T
distance
19 mm
T1
15 mm
GEW
Approx. weight
0.9010 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
76082000
EAN
EAN-Nr. Kipp
4059245196234
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions