Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0631.8308
Company
KIPP
Description
K0631 - Indexing plungers short version
Bill of material
K0631.8308
BESTKIPP
Order No.
K0631.8308
MATERIAL
Main
Steel
OBFLGK
Surface finish body
harded
FARBE
Component
black grey RAL 7021
FORM
Form
D
AUSF
version
lockout type with locknut
POS
Position
slacked position
clamped position
GR
size
3
D
diameter
8 mm
D1
thread
M 16 x 1,5 mm
D2
diameter of length
33 mm
L
Length
54.0 mm
L1
Length
12 mm
L2
Length
10 mm
H
height
8.0 mm
SW1
width across flats
19 mm
SW2
width across flats
24.000
F
chamfer 30°
2.3 mm
F1
Spring force initial pressure F1 approx. N
14 N
F2
Spring force final pressure F2 approx. N
28 N
GEW
Approx. weight
0.0670 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245012817
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions