Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0657.610X40
Company
KIPP
Description
K0657 - Spring plungers with hexagon socket and thrust pin, long version
Bill of material
K0657.610X40
BESTKIPP
Order No.
K0657.610X40
POS
Position of thrust bolt
mm
D
thread
M 10
D1
diameter
4.0 mm
D2
diameter
8.0 mm
L
Length
40 mm
L1
Length
10 mm
H
spring travel
8 mm
T
depth
2 mm
T1
depth
1.4 mm
N
slot
1.6 mm
S
width across flats
3.0 mm
F1
Spring force initial pressure F1 approx. N
12 N
F2
Spring force final pressure F2 approx. N
30 N
GEW
Approx. weight
0.0154 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245008582
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions