Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0697.24400
Company
KIPP
Description
K0697 - Studs DIN 6379
Bill of material
K0697.24400
BESTKIPP
Order No.
K0697.24400 mm
D
thread
M 24
L
Length
400 mm
B1
Width
35 mm
B2
Width
250 mm
GEW
Approx. weight
1.1730 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245130771
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions