Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0705.04X12
Company
KIPP
Description
K0705 - Shoulder screws similar to ISO 7379
Bill of material
K0705.04X12
BESTKIPP
Order No.
K0705.04X12 mm
MATERIAL
Materials
Steel
D1
shank diameter
4 mm
D
nominal thread
M 3 mm
D2
head diameter
7 mm
B
thread length
7.0 mm
K
head height
3.0 mm
SW
width across flats
2.0 mm
L1
Length
12 mm
GEW
Approx. weight
0.0022 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
SCHOB
Screw surface finishes
Technical note
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245263837
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions