Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0729.110
Company
KIPP
Description
K0729 - Spherical washers DIN 6319, edition 10/01
Bill of material
K0729.110
BESTKIPP
Order No.
K0729.110 mm
MATERIAL
Main
Steel
FORM
Form
C
AUSF
version
spherical washer
D1
Diameter
10.50 mm
D2
Diameter
21.0 mm
D5
Diameter
- mm
H1
Height
0.8 mm
H2
Height
- mm
R1
Radius
15.0 mm
F
for bolt Ø
10 mm
BELASTUNG
load capacity max. (static load only)
26.0 kN
GEW
Approx. weight
0.0051 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245149537
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions