Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0739.2208012X75
Company
KIPP
Description
K0739 - Levelling feet steel or stainless steel
Bill of material
K0739.2208012X75
BESTKIPP
Order No.
K0739.2208012X75
W
Angle
°
MATERIAL
Material
Stainless steel
FORM
Form
B
A
distance
54 mm
D
diameter
80 mm
D1
thread
M12 mm
H
height
25 mm
H1
height
110 mm
H2
height
35.0 mm
SW
width across flats
14 mm
L
Length
75 mm
BELASTUNG
Load capacity max. kN
10.0 kN
GEW
Approx. weight
0.3410 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245202409
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions