Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0742.005014X25
Company
KIPP
Description
K0742 - Swivel feet steel
Bill of material
K0742.005014X25
BESTKIPP
Order No.
K0742.005014X25
W
Angle
°
FORM
Form
A
D
diameter
50 mm
D1
thread
M14 mm
H
height
18.5 mm
H1
height
53 mm
H2
height
28 mm
S
height
3 mm
SW
width across flats
14 mm
L
Length
25 mm
BELASTUNG
load capacity max.
15 kN
GEW
Approx. weight
0.1480 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245202898
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions