Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0742.010024X100
Company
KIPP
Description
K0742 - Swivel feet steel
Bill of material
K0742.010024X100
BESTKIPP
Order No.
K0742.010024X100
W
Angle
°
FORM
Form
A
D
diameter
100 mm
D1
thread
M24 mm
H
height
23.5 mm
H1
height
144 mm
H2
height
44 mm
S
height
3 mm
SW
width across flats
20 mm
L
Length
100 mm
BELASTUNG
load capacity max.
55 kN
GEW
Approx. weight
0.9660 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245203291
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions