Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0747.14105080
Company
KIPP
Description
K0747 - Indexing plungers ECO
Bill of material
K0747.14105080
BESTKIPP
Order No.
K0747.14105080
FORM
Form
D
AUSF
version
lockout type with locknut
MATERIAL
Main
stainless steel
POS
Position
slacked position
clamped position
D
diameter
5 mm
D1
thread
M8 mm
D2
diameter
14 mm
L
Length
40.0 mm
L1
Length
17 mm
L2
Length
7 mm
L3
Length
15 mm
H
Length
5.0 mm
SW1
width across flats
8 mm
SW2
width across flats
13 mm
F
F x 30°
1.3 mm
F1
Spring force initial pressure F1 approx. N
6 N
F2
Spring force final pressure F2 approx. N
12 N
ANZDM
Tightening torque max. Nm
7 Nm
GEW
Approx. weight
0.0112 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245205097
Embedded user actions