Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0760.322
Company
KIPP
Description
K0760 - Ball transfer units with steel housing
Bill of material
K0760.322
BESTKIPP
Order No.
K0760.322
TYP
Type
D
AUSF
Surface finish
cap, housing and balls stainless steel
DK
diameter
22.2 mm
D
diameter
36 ±0,2 mm
D1
diameter
45 mm
H
height
30.0 mm
H1
height
9.8 mm
H2
height
2.8 mm
C
Base load
1000 N
GEW
Approx. weight
0.1270 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp
4059245196401
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions