Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0767.10
Company
KIPP
Description
K0767 - Ring bolts DIN 580 / stainless steel silimar to DIN 580
Bill of material
K0767.10
BESTKIPP
Order No.
K0767.10 mm
MATERIAL
Main
Steel
STAHLS
Steel code
1.1141
OFG
Surface finish
bright
D1
External thread
M 10
L
Length
17.0 mm
D2
diameter
25 mm
D3
diameter
45 mm
D4
diameter
25 mm
E
height
8 mm
H
height
45 mm
K
Width
10 mm
M
Width
12 mm
F1
F1 max.
2.3 kN
F2
F2 max.
1.70 kN
TRAG
load-carrying capacity
173.4
GEW
Approx. weight
0.1032 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
SCHOB
Screw surface finishes
Technical note
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181300
EAN
EAN-Nr. Kipp
4059245153435
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions