Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0984.008040022
Company
KIPP
Description
K0984 - Hinges weldable
Bill of material
K0984.008040022
BESTKIPP
Order No.
K0984.008040022
W
rotation angle
°
FORM
Form
A
MATERIAL
Material
shaft brass
A
width
9.7 mm
B
Length
40 mm
D
diameter
8 mm
D1
diameter
5 mm
GEW
Approx. weight
0.0151 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245190560
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions