Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1018.5003011
Company
KIPP
Description
K1018 - Tubular handles adjustable
Bill of material
K1018.5003011
BESTKIPP
Order No.
K1018.5003011
FARBE
Colour
natural anodized
AMAX
A max.
mm
B
width
36 mm
D
thread
M8 mm
H
height
68 mm
L
Length
500 mm
TRAG
Load capacity
1000 N
GEW
Approx. weight
0.4000 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245217519
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions