Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K1038.1045
Company
KIPP
Description
K1038 - Pin connector sets Type B
Bill of material
K1038.1045
BESTKIPP
Order No.
K1038.1045
TYP
Type
B
NUTB
slot width
10 mm
A
Length
42 mm
A1
distance
28 mm
A2
distance
- mm
D
diameter
17
L
Length
45 mm
L1
22.5
GEW
Approx. weight
0.0757 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245218288
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions