Download CAD models
Previews
3D
Dimension
2D
CAD model selection
K1041.06
Company
KIPP
Description
K1041 - Butt connector set automatic Type I
Bill of material
K1041.06
BESTKIPP
Order No.
K1041.06
TYP
Type
I
NUTB
slot width
6 mm
D
diameter
10 mm
L
Length
60 mm
L1
Length
24 mm
SW
width across flats
4 mm
GEW
Approx. weight
0.0257 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245218356
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions