Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1042.061
Company
KIPP
Description
K1042 - Straps
Bill of material
K1042.061
BESTKIPP
Order No.
K1042.061
FARBE
Main colour
schwarz
TYP
Type
I
NUTB
slot width
6 mm
A
distance
30 mm
B
width
30 mm
D
for screw
M6 mm
L
Length
60 mm
T
thickness
3 mm
GEW
Approx. weight
0.0396 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245218370
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions