Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1054.08140601
Company
KIPP
Description
K1054 - Cover and adapter profiles Type B and Type I
Bill of material
K1054.08140601
BESTKIPP
Order No.
K1054.08140601
FARBE
Colour
black
TYP
Type
I
NUTB
slot width
8 mm
B
width
8 mm
B1
width
9.4 mm
B2
width
6.6 mm
H
height
11.0 mm
L
Length
2000 mm
FLELEMENT
Panel element
4,0 - 6,0
GEW
Approx. weight
0.0221 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245218875
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions