Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1106.18186
Company
KIPP
Description
K1106 - Verrou quart de tour Inox
Bill of material
K1106.18186
BESTKIPP
Order No.
K1106.18186
POS
Position nut
mm
BET
Actuation
Vierkant 8 mm
H
height
18 mm
SW
Width across flats
27 mm
GEW
Approx. weight
0.0872 kg
BS
Description
Infotext
ROHS
RoHS
Yes mm
ZTN
Customs tariff number
83014060
EAN
EAN-Nr. Kipp
4059245257645
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions