Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1131.10100
Company
KIPP
Description
K1131 - Screw plugs hex head with collar DIN 910
Bill of material
K1131.10100
BESTKIPP
Order No.
K1131.10100
D1
thread
G1 mm
D
Diameter
39 mm
K
Length
11 mm
L
Length
16 mm
L1
Length
5
SW
width across flats
27 mm
GEW
Approx. weight
0.1959 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245265565
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions