Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1157.201040
Company
KIPP
Description
K1157 - Bullseye level body plastic
Bill of material
K1157.201040
BESTKIPP
Order No.
K1157.201040
D1
Diameter
20 mm
H
version
10.5 mm
EMPF
Sensitivity
40'
GEW
Approx. weight
0.0031 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
4059245253715
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions