Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1163.032X12
Company
KIPP
Description
K1163 - Knurled screws low head steel and stainless steel, DIN 653
Bill of material
K1163.032X12
BESTKIPP
Order No.
K1163.032X12
MATERIAL
Stainless steel
D
thread
M 3 mm
D1
diameter
12 mm
D3
diameter
3 mm
H
height
4.5 mm
K
width
2.5 mm
L
Length
12 mm
GEW
Approx. weight
0.0025 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245279661
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions