Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1761.080252
Company
KIPP
Description
K1761 - Swivel and fixed castors standard version
Bill of material
K1761.080252
BESTKIPP
Order No.
K1761.080252
AUSF
version
Swivel Castor with stop-fix
ROT
Rotation
RL
wheel bearing
ball bearing
A
Length
38 mm
B
width
85 mm
B1
Length
60 mm
B2
Length
0 mm
B3
width
25.0 mm
L
Length
100 mm
L1
Length
80 mm
H
height
102 mm
D
diameter
9 mm
R
Length
78.0 mm
R1
diameter
80 mm
TFK
Permissible load
50 kg
GEW
Approx. weight
0.8238 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp
4059245594719
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions