Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1811.501084X25
Company
KIPP
Description
K1811 - Star grips, plastic with safety function
Bill of material
K1811.501084X25
BESTKIPP
Order No.
K1811.501084X25
MATERIAL
Component
Steel
FORM
Form
L
POS
Position
betaetigt
unbetaetigt
GEWINDEART
Thread type
external thread
FARBE
Colour
traffic red RAL 3020
D
thread
M10 mm
D1
diameter
50 mm
D2
diameter
17.0 mm
D8
diameter
22 mm
T
depth
- mm
H
height
41.9 mm
H1
height
10.0 mm
H4
height
37.1 mm
L
Length
25 mm
ZZ
No. of teeth
12
GEW
Approx. weight
0.0495 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245617371
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions