Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K2041.6280622X15
Company
KIPP
Description
K2041 - Wing grips "Miniwing" stainless steel
Bill of material
K2041.6280622X15
BESTKIPP
Order No.
K2041.6280622X15
AUSF
Version
External thread
OBFLGK
Surface finish body
polished
MATERIAL
Material
stainless steel
SS
Steel code
1.4404
FORM
Form
L
A
Length
28 mm
B
width
13 mm
D
thread
M6 mm
D2
Diameter
11.8 mm
D6
Diameter
- mm
H
height
15.0 mm
H1
height
2.25 mm
H2
height
13.25 mm
T
depth
0.0 mm
L
Length
15 mm
GEW
Approx. weight
0.0290 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245827046
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions