Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K2120.1511106X40
Company
KIPP
Description
K2120 - Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
Bill of material
K2120.1511106X40
BESTKIPP
Order No.
K2120.1511106X40
FARBE
Colour
jet black RAL 9005
MATERIAL
Material
Aluminium
MATERIALK
base
Stainless steel
AUSF
version
External thread
GR
Size
1
L
Length
40 mm
D
thread
M6
D1
diameter
16.0 mm
D2
diameter
9 mm
B
Width
21.5 mm
B1
Width
15.0 mm
H
Height
14.7 mm
H1
Height
22.2 mm
A
Length
70.4 mm
A1
Length
79.2 mm
S
stroke
1.2 mm
F
Clamping force ca.
4.0 kN
HANDKRAFT
hand force
120 N
GEW
Approx. weight
0.0430 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181535
EAN
EAN-Nr. Kipp
4059245909230
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions